Scroll compressor, VZH170AJANB
120G0020
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 220-240/3/50-60, Packing format: Single pack
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 220-240/3/50-60, Packing format: Single pack
Gross weight | 118.5 Kg |
Net weight | 107.144 Kg |
Volume | 0.36 Cubic.mtr |
EAN | 5702428803229 |
Gross weight | 118.5 Kg |
Net weight | 107.144 Kg |
Volume | 0.36 Cubic.mtr |
EAN | 5702428803229 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | INVERTER |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 220-240/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VZH170AJ |
Diameter [mm] | 318 mm |
Discharge connection height [mm] | 645 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Drawing number | 8551174b |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VZH |
Fitting standard | ODF |
Frequency [Hz] | 25 - 100 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 2.9 L |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 240 V |
High value of voltage range at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 51 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 29.9 L |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 50Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 200 V |
Max pressure (PS) - high side | 48.7 bar |
Max pressure (PS) - low side | 30.2 bar |
MMT | 143.8 A |
Model number | VZH170AJANB |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] |
200-230/3/50 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.7 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 2-1/4'' Rotolock |
Oil level switch port | No |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 765 mm |
Packaging length [mm] | 450 mm |
Packaging weight [Kg] | 112 kg |
Packaging width [mm] | 515 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | VZH |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 13.5 kg |
Refrigerants | R410A |
RLA | 115 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | 80036420-9a29-497b-9cf4-a8ba2dc633c2 |
SCIP dossier product name | VZH088-117 |
Segment usage | Air Conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 329 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 170.2 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 45 bar |
Test LP [bar] [Max] | 30.2 bar |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 687 mm |
Type | VZH170A/B |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.01 Ohm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | INVERTER |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 220-240/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VZH170AJ |
Diameter [mm] | 318 mm |
Discharge connection height [mm] | 645 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Drawing number | 8551174b |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VZH |
Fitting standard | ODF |
Frequency [Hz] | 25 - 100 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 2.9 L |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 240 V |
High value of voltage range at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 51 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 29.9 L |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 50Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 200 V |
Max pressure (PS) - high side | 48.7 bar |
Max pressure (PS) - low side | 30.2 bar |
MMT | 143.8 A |
Model number | VZH170AJANB |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] |
200-230/3/50 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.7 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 2-1/4'' Rotolock |
Oil level switch port | No |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 765 mm |
Packaging length [mm] | 450 mm |
Packaging weight [Kg] | 112 kg |
Packaging width [mm] | 515 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | VZH |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 13.5 kg |
Refrigerants | R410A |
RLA | 115 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | 80036420-9a29-497b-9cf4-a8ba2dc633c2 |
SCIP dossier product name | VZH088-117 |
Segment usage | Air Conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 329 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 170.2 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 45 bar |
Test LP [bar] [Max] | 30.2 bar |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 687 mm |
Type | VZH170A/B |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.01 Ohm |