Did you mean
Shows 6 product(s)
Check valve, NRVH 12s, Max. Working Pressure [bar]: 49.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 12.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Direction: Straightway, Packing format: Multi pack
Check valve, NRVH 16s, Max. Working Pressure [bar]: 49.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 19.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 19.00, Direction: Straightway, Packing format: Multi pack
Check valve, NRVH 12s, Max. Working Pressure [bar]: 49.0
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
Check valve, NRVH 16s, Max. Working Pressure [bar]: 49.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 16.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Direction: Straightway, Packing format: Multi pack
Check valve, NRVH 12s, Max. Working Pressure [bar]: 49.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 16.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Direction: Straightway, Packing format: Multi pack