Shows 9 product(s)
Liquid level switch, AKS 38, NPT, 3/4 in
Connection type: NPT, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Liquid level switch, AKS 38, Butt weld
Connection type: Butt weld, Connection size [mm]: 25, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Liquid level switch, AKS 38, Butt weld, 1 in
Connection type: Butt weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Liquid level switch, AKS 38, Socket weld, 3/4 in
Connection type: Socket weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Liquid level switch, AKS 38, Socket weld, 1 in
Connection type: Socket weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Float valve insert, Spare part, Internal float accessory
Product Type: Spare part, Type designation: Internal float accessory, Used for product: AKS 38
Liquid level switch, LLS/AKS 38 Retrofit, Butt weld, 1 in
Connection type: Butt weld, Connection size [in]: 1 in, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 28.0