Shows 1,163 product(s)
Solenoid valve, EVRP 10
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Solenoid valve, EVRST 20
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500
Solenoid valve, EVRA 32
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.500, Kv value [m³/h]: 16.000
Solenoid valve, EVRA 40
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 28.900, Kv value [m³/h]: 25.000
Solenoid valve, EVRA 32
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.500, Kv value [m³/h]: 16.000