Shows 112 product(s)
Check and Stop valve, SCA-X SS 25, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Check and Stop valve, SCA-X SS 40, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Check and Stop valve, SCA-X SS 32, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Function module, CHV-X 15-20, SVL Flexline, Max. Working Pressure [bar]: 65.0
Used for product: CHV-X 15; CHV-X 20, Type designation: Top Complete
Function module, CHV-X 15-20, SVL Flexline, Max. Working Pressure [bar]: 52.0
Used for product: CHV-X 15; CHV-X 20, Type designation: Top Complete
Check and Stop valve, SCA-X 15, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Check and Stop valve, SCA-X 25, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Function module, CHV-X 125, SVL Flexline, Max. Working Pressure [bar]: 52.0
Used for product: CHV-X 125
Function module, CHV-X 50, SVL Flexline, Max. Working Pressure [bar]: 52.0
Used for product: CHV-X 50
Function module, CHV-X 80, SVL Flexline, Max. Working Pressure [bar]: 52.0
Used for product: CHV-X 80