FC-302PK37T5E20H1XGXXXXSXXXXA6B4CXXXXD0

134U7341

Frequency converter
FC-302PK37T5E20H1XGXXXXSXXXXA6B4CXXXXD0

VLT® AutomationDrive FC-302
(PK37) 0.37 KW / 0.50 HP
Three phase 380 - 500 VAC (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB No Mains Option
Latest release std. SW.
Frame: A2
CAN Open MCA 105 MCB-114 VLT Sensor Input
No C1 option MCB-107 24V DC backup

Other options according to Model code

Model code: FC-302PK37T5E20H1XGXXXXSXXXXA6B4CXXXXD0
Re-configure

Product details

Gross weight 5.24 Kilogram
Net weight 4.72 Kilogram
Volume 21.569 Liter
EAN 5710108033903

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating PK37 (PK37) 0.37 KW / 0.50 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A6 CAN Open MCA 105
B Option B4 MCB-114 VLT Sensor Input
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size A2 A2
Typecode Part 1 FC-302PK37T5E20H1XGX
Typecode Part 2 XXXSXXXXA6B4CXXXXD0
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-302
STAT NO 60009
Product View (Default) Global (Standard)
Power 160% (HO) [KW] 0.37 0.37
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 0.9 0.9
Power Loss HO [W] 35 35
Power Loss HO [W] 35 35
Continuous Current (HO) [A] 1.3 1.3
Intermittent Current (HO) [A] 2.08 2.08
Continuous Current (HO) [A] 1.2 1.2
Intermittent Current (HO) [A] 1.92 1.92
Calculated Gross Weight [kg] 5.566
Calculated Package Weight 0.846
Calculated Net Weight [kg] 4.72
Helping cstic for weight calc 0
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87E2660560009
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302PK37T5E20H1XGX
Modelcode02 XXXSXXXXA6B4CXXXXD0
Recommended Plant ERR01 ERR01
Material Net Weight 4.72

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality