Electronic soft starter, MCI 25CH
Electronic soft starter, MCI 25CH

037N0097

Supply voltage [V] AC: 380 - 415, Controlled phases: 3

Product details

Gross weight 0.43 kg
Net weight 0.41 kg
EAN 5702423202911

 

Approval CE
EAC
LLC CDC TYSK
Coil voltage @ 50/60 Hz [Max] 240 V
Coil voltage @ 50/60 Hz [Min] 208 V
Controlled phases 3
Fixed setting YES
Max. load [A] 25 A
Packing format Multi pack
Product description Soft Starter
Product group Contactors and motor starters
Product name Electronic soft starter
Quantity per packing format 20 pc
Supply voltage [V] AC [Max] 415 V
Supply voltage [V] AC [Min] 380 V
Type MCI 25CH
Used for product Commercial compressor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality