Overhaul kit, Overhaul kit
027F3371
This product has been discontinued.
Type designation: Overhaul kit, Used for product: PM, size 25; PM 3-25
Type designation: Overhaul kit, Used for product: PM, size 25; PM 3-25
Gross weight | 0.658 Kg |
Net weight | 0.56 Kg |
Volume | 1.264 Liter |
EAN | 5702428470506 |
Gross weight | 0.658 Kg |
Net weight | 0.56 Kg |
Volume | 1.264 Liter |
EAN | 5702428470506 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Overhaul kit |
Used for product |
PM 3-25 PM, size 25 |
Used for product comments | Standard cone |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Overhaul kit |
Used for product |
PM 3-25 PM, size 25 |
Used for product comments | Standard cone |