Overhaul kit, Cone, sealing, packing gland
027H3018
Type designation: Cone, sealing, packing gland, Used for product: ICS 32
Type designation: Cone, sealing, packing gland, Used for product: ICS 32
Gross weight | 1.276 Kg |
Net weight | 1.205 Kg |
Volume | 3.335 Liter |
EAN | 5702428481335 |
Gross weight | 1.276 Kg |
Net weight | 1.205 Kg |
Volume | 3.335 Liter |
EAN | 5702428481335 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R507A |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | ICS 32 |
Used for product comments | With top assembly |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R507A |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | ICS 32 |
Used for product comments | With top assembly |