Spare part, KVP; KVD 15; KVR; KVD 12, Schrader valve
034L0006
Product Type: Spare part, Used for product: KVP; KVD 15; KVR; KVD 12, Type designation: Schrader valve, Schrader valve
Product Type: Spare part, Used for product: KVP; KVD 15; KVR; KVD 12, Type designation: Schrader valve, Schrader valve
Gross weight | 0.002 Kg |
Net weight | 0.001 Kg |
Volume | 0.02 Liter |
EAN | 5702422012344 |
Gross weight | 0.002 Kg |
Net weight | 0.001 Kg |
Volume | 0.02 Liter |
EAN | 5702422012344 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | KV valves spare parts |
Product Name Description | Schrader valve |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Schrader valve |
UK RoHS compliance | Out of scope |
Used for product |
KVD 12 KVP KVR KVD 15 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | KV valves spare parts |
Product Name Description | Schrader valve |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Schrader valve |
UK RoHS compliance | Out of scope |
Used for product |
KVD 12 KVP KVR KVD 15 |