Spare part, KV , CPCE, Cap, gasket, screw, valve
034L2000
Product Type: Spare part, Used for product: KV , CPCE, Type designation: Cap, gasket, screw, valve, Service kit
Product Type: Spare part, Used for product: KV , CPCE, Type designation: Cap, gasket, screw, valve, Service kit
Gross weight | 100 Gram |
Net weight | 100 Gram |
Volume | 1 Liter |
EAN | 5702428436823 |
Gross weight | 100 Gram |
Net weight | 100 Gram |
Volume | 1 Liter |
EAN | 5702428436823 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Cap Gasket Schrader valve Screw |
Product group | KV valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Cap, gasket, screw, valve |
UK RoHS compliance | Out of scope |
Used for product | KV , CPCE |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Cap Gasket Schrader valve Screw |
Product group | KV valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Cap, gasket, screw, valve |
UK RoHS compliance | Out of scope |
Used for product | KV , CPCE |