
IP20 to Type 1 Conversion Kit, H1
Gross weight | 0.47 kg |
Net weight | 0.419 kg |
Volume | 0 l |
EAN | 5710107607884 |
Gross weight | 0.47 kg |
Net weight | 0.419 kg |
Volume | 0 l |
EAN | 5710107607884 |
/Frame Size | H1 |
Series | (101) HVAC Basic - Standard |
/Frame Size | H1 |
Series | (101) HVAC Basic - Standard |