Electronic soft starter, TCI 25
037N0046
This product has been discontinued.
Supply voltage [V] AC: 230 - 480, Controlled phases: 1
Supply voltage [V] AC: 230 - 480, Controlled phases: 1
Gross weight | 0.68 Kg |
Net weight | 0.679 Kg |
Volume | 1.63 Liter |
EAN | 5702423108763 |
Gross weight | 0.68 Kg |
Net weight | 0.679 Kg |
Volume | 1.63 Liter |
EAN | 5702423108763 |
Approval |
C UL US LISTED CE EAC LLC CDC TYSK UKCA |
Controlled phases | 1 |
Fixed setting | No |
In scope of WEEE and contain batteries | No |
Max. load [A] | 25 A |
Packing format | Multi pack |
Product group | Contactors and motor starters |
Product Name Description | Electronic soft starter |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC [max] | 480 V |
Supply voltage [V] AC [min] | 230 V |
Type | TCI 25 |
UL approval file name | E198251 |
Approval |
C UL US LISTED CE EAC LLC CDC TYSK UKCA |
Controlled phases | 1 |
Fixed setting | No |
In scope of WEEE and contain batteries | No |
Max. load [A] | 25 A |
Packing format | Multi pack |
Product group | Contactors and motor starters |
Product Name Description | Electronic soft starter |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC [max] | 480 V |
Supply voltage [V] AC [min] | 230 V |
Type | TCI 25 |
UL approval file name | E198251 |