
Electronic soft starter, MCI 50-3 I-O
037N0088
Coil voltage [V] DC: 24 - 480, Supply voltage [V] AC: 400, Controlled phases: 3
Coil voltage [V] DC: 24 - 480, Supply voltage [V] AC: 400, Controlled phases: 3
Gross weight | 2.84 kg |
Net weight | 2.74 kg |
EAN | 5702423202324 |
Gross weight | 2.84 kg |
Net weight | 2.74 kg |
EAN | 5702423202324 |
Approval |
CE EAC LLC CDC TYSK UKCA |
Coil voltage @ 50/60 Hz [Max] | 480 V |
Coil voltage @ 50/60 Hz [Min] | 24 V |
Coil voltage [V] DC [Max] | 480 V |
Coil voltage [V] DC [Min] | 24 V |
Controlled phases | 3 |
Fixed setting | YES |
Max. Load (bypass) [A] | 50 A |
Max. load [A] | 35 A |
Packing format | Multi pack |
Product description | Soft Start Motor Controller |
Product group | Contactors and motor starters |
Product name | Electronic soft starter |
Quantity per packing format | 10 pc |
Supply voltage [V] AC | 400 V |
Type | MCI 50-3 I-O |
Used for product | Compressor |
Approval |
CE EAC LLC CDC TYSK UKCA |
Coil voltage @ 50/60 Hz [Max] | 480 V |
Coil voltage @ 50/60 Hz [Min] | 24 V |
Coil voltage [V] DC [Max] | 480 V |
Coil voltage [V] DC [Min] | 24 V |
Controlled phases | 3 |
Fixed setting | YES |
Max. Load (bypass) [A] | 50 A |
Max. load [A] | 35 A |
Packing format | Multi pack |
Product description | Soft Start Motor Controller |
Product group | Contactors and motor starters |
Product name | Electronic soft starter |
Quantity per packing format | 10 pc |
Supply voltage [V] AC | 400 V |
Type | MCI 50-3 I-O |
Used for product | Compressor |