Electronic soft starter, MCI 25C
Electronic soft starter, MCI 25C

037N0077

This product has been discontinued.

Coil voltage [V] DC: 24 - 480, Supply voltage [V] AC: 400, Controlled phases: 2

Product details

Gross weight 1.16 kg
Net weight 1.1 kg
EAN 5702423146420

 

Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage @ 50/60 Hz [Max] 480 V
Coil voltage @ 50/60 Hz [Min] 24 V
Coil voltage [V] DC [Max] 480 V
Coil voltage [V] DC [Min] 24 V
Controlled phases 2
Fixed setting YES
Function AUX. CONTACT
Max. Load (bypass) [A] 30 A
Max. load [A] 25 A
Packing format Multi pack
Product description Soft Starter
Product group Contactors and motor starters
Product name Electronic soft starter
Quantity per packing format 8 pc
Supply voltage [V] AC 400 V
Type MCI 25C
Used for product Commercial compressor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality