Soft Starter
Soft Starter

VLT® Compact Starter MCD 201 offers efficient motor-starting features while VLT® Compact Starter MCD 202 provides enhanced soft-start functionality and additional motor-protection features.

Product details

Communications functionality integrated Modbus RTU
Communications functionality Optional PROFIBUS DP V1
DeviceNet
EtherNet/IP
Control voltage [V] 24
110-440
Fieldbus DeviceNet
EtherNet/IP
Modbus RTU
PROFIBUS
IP protection class IP00
IP20
Power range for 3 phase; 200-570V (kW) 7.5-110
Type Soft Starter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services