VLT2805PS2B20SBR1DBF00A00C1
131Z8977
VLT2805PS2B20SBR1DBF00A00C1
VLT® 2800 Serie
0.55kW / 0.75 HP, 1X220-240V 50/60Hz,
EN 55011 Class A1, IP20
Model code:
VLT2805PS2B20SBR1DBF00A00C1
This product is not RoHS compliant and is no longer available for general sale. Contact your local customer service organization to arrange for a replacement drive.
The VLT® FC-280 Midi Drive is simply the best alternative, it is more than just a successor for the VLT® 2800.