USB extension Cable, 650mm
130B1156
USB extension kit for FC 300 cable length: 650mm for the housing size: B2, C1 and C2
screw connection M 25
USB extension kit for FC 300 cable length: 650mm for the housing size: B2, C1 and C2
screw connection M 25
Gross weight | 779 g |
Net weight | 750 g |
Volume | 0 l |
EAN | 5710107611997 |
Gross weight | 779 g |
Net weight | 750 g |
Volume | 0 l |
EAN | 5710107611997 |
/Frame Size |
B2 C1 C2 |
/VLT Series | 321 |
/Frame Size |
B2 C1 C2 |
/VLT Series | 321 |
Frame Size |
B2 C1 C2 |
Frame Size |
B2 C1 C2 |
Frame Size |
B2 C1 C2 |
Frame Size |
B2 C1 C2 |
Frame Size |
B2 C1 C2 |
Frame Size |
B2 C1 C2 |
Frame Size |
B2 C1 C2 |
Frame Size |
B2 C1 C2 |
Options | Cable and wire options |
Options | Cable and wire options |