Gauge valve, SNV-SS
148B4266
This product has been discontinued.
We have a replacement.
We have a replacement.
Inlet connection type: Butt weld, Outlet connection type: G
Inlet connection type: Butt weld, Outlet connection type: G
Gross weight | 0.773 Kg |
Net weight | 0.612 Kg |
Volume | 1.415 Liter |
EAN | 5702428176934 |
Gross weight | 0.773 Kg |
Net weight | 0.612 Kg |
Volume | 1.415 Liter |
EAN | 5702428176934 |
Approval |
EAC LLC CDC TYSK TÜV |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Connection material | Stainless steel |
Connection standard |
EN 10220 ISO 228-1 |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/2 in |
Inlet connection type | Butt weld |
Inlet length [in] | 6 in |
Inlet length [mm] | 150 mm |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Outlet connection size [in] | 1/2 A |
Outlet connection type | G |
Outlet Internal/External | External |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | SNV accessories |
Product description | Stop Needle Valve |
Product group | Shut-off and regulating valves |
Product Name Description | Gauge valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R513A R600 R600a R717 R744 RE170 R507A R1150 R245fa R413A R442A R447B R452B R454A R454C R463A R512A R513B R515A R515B R516A R508B |
Serviceable | SNV spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | SNV-SS |
UK RoHS compliance | Out of scope |
Valve version | Extended branch |
Approval |
EAC LLC CDC TYSK TÜV |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Connection material | Stainless steel |
Connection standard |
EN 10220 ISO 228-1 |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/2 in |
Inlet connection type | Butt weld |
Inlet length [in] | 6 in |
Inlet length [mm] | 150 mm |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Outlet connection size [in] | 1/2 A |
Outlet connection type | G |
Outlet Internal/External | External |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | SNV accessories |
Product description | Stop Needle Valve |
Product group | Shut-off and regulating valves |
Product Name Description | Gauge valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R513A R600 R600a R717 R744 RE170 R507A R1150 R245fa R413A R442A R447B R452B R454A R454C R463A R512A R513B R515A R515B R516A R508B |
Serviceable | SNV spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | SNV-SS |
UK RoHS compliance | Out of scope |
Valve version | Extended branch |