Pilot valve, CVPE-HP, Constant-pressure pilot valve
027B0084
Kv value [m³/h]: 0.400, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 120
Kv value [m³/h]: 0.400, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 120
Gross weight | 1.78 Kg |
Net weight | 1.711 Kg |
Volume | 1.608 Liter |
EAN | 5702428199643 |
Gross weight | 1.78 Kg |
Net weight | 1.711 Kg |
Volume | 1.608 Liter |
EAN | 5702428199643 |
Approval |
EAC LLC CDC TYSK |
Cv value [gal/min] | 0.46 gal/min |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Multi pack |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 28 bar |
Pressure range [bar] Pe [min] | 4 bar |
Pressure range [psig] Pe [max] | 406 psig |
Pressure range [psig] Pe [min] | 58 psig |
Product accessories | No |
Product description | Constant-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Serviceable | Pilot valve spare parts |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -58 °F |
Type | CVPE-HP |
Valve version | High pressure |
Approval |
EAC LLC CDC TYSK |
Cv value [gal/min] | 0.46 gal/min |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Multi pack |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 28 bar |
Pressure range [bar] Pe [min] | 4 bar |
Pressure range [psig] Pe [max] | 406 psig |
Pressure range [psig] Pe [min] | 58 psig |
Product accessories | No |
Product description | Constant-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Serviceable | Pilot valve spare parts |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -58 °F |
Type | CVPE-HP |
Valve version | High pressure |