Gas detecting sensor, Sensor Boards
148H5204
This product has been discontinued.
Function: Gas detecting sensor, Used for product: GDC IR 10000
Function: Gas detecting sensor, Used for product: GDC IR 10000
Gross weight | 0.058 Kg |
Net weight | 0.05 Kg |
Volume | 0.533 Liter |
EAN | 5702428185059 |
Gross weight | 0.058 Kg |
Net weight | 0.05 Kg |
Volume | 0.533 Liter |
EAN | 5702428185059 |
Application Models |
IP56 IP56 Low temperature Standard basic Standard basic LCD display |
Approval | EAC |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | Gas detecting sensor |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Sensors |
Product Name Description | Gas detecting sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Type | Sensor Boards |
UK RoHS compliance | Out of scope |
Used for product | GDC IR 10000 |
Application Models |
IP56 IP56 Low temperature Standard basic Standard basic LCD display |
Approval | EAC |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | Gas detecting sensor |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Sensors |
Product Name Description | Gas detecting sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Type | Sensor Boards |
UK RoHS compliance | Out of scope |
Used for product | GDC IR 10000 |