Fan Speed Controllers

Shows 18 product(s)

Fan speed controller, RGE

Factory setting [bar]: 19.00, Number of Phases: 1, P band max. [bar]: 4.0, Regulation range [bar] Pe [Max]: 28.00, Regulation range [bar] Pe [Min]: 8.00, Type designation: RGE-Z1N4-7DS

Fan speed controller, RGE

Factory setting [bar]: 16.00, Number of Phases: 3, P band max. [bar]: 4.0, Regulation range [bar] Pe [Max]: 28.00, Regulation range [bar] Pe [Min]: 8.00, Type designation: RGE-X3R4-7DS

Fan speed controller, RGE

Factory setting [bar]: 19.00, Number of Phases: 1, P band max. [bar]: 4.0, Regulation range [bar] Pe [Max]: 28.00, Regulation range [bar] Pe [Min]: 8.00, Type designation: RGE-Z1P4-7DS

Fan speed controller, RGE

Factory setting [bar]: 19.00, Number of Phases: 1, P band max. [bar]: 4.0, Regulation range [bar] Pe [Max]: 28.00, Regulation range [bar] Pe [Min]: 8.00, Type designation: RGE-Z1Q4-7DS

Fan speed controller, RGE

Factory setting [bar]: 19.00, Number of Phases: 1, P band max. [bar]: 4.0, Regulation range [bar] Pe [Max]: 28.00, Regulation range [bar] Pe [Min]: 8.00, Type designation: RGE-Z1N4-5H

View: