Pressure operated water valves WVS - parts program

Shows 8 product(s)

016D1017

Pilot for water reg. valve, WVS , 2.20 bar - 19.00 bar

Control pressure range [bar]: 2.20 - 19.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): Flare/Weld nipple

016D1018

Pilot for water reg. valve, WVS , 15.00 bar - 29.00 bar

Control pressure range [bar]: 15.00 - 29.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): Flare/Weld nipple

016D5032

Valve body for water reg.valve, WVH, 1 1/4

Connection type: G, Kv value [m³/h]: 12.500, Used for product: WVTS 32; WVS 32

016D5040

Valve body for water reg.valve, WVH, 1 1/2

Connection type: G, Kv value [m³/h]: 21.000, Used for product: WVTS 40; WVS 40

016D5050

Valve body for water reg.valve, WVH, 2 in

Connection type: Weld flange, Kv value [m³/h]: 32.000, Used for product: WVTS 50; WVS 50

016D5065

Valve body for water reg.valve, WVH, 2 1/2 in

Connection type: Weld flange, Kv value [m³/h]: 45.000, Used for product: WVS 65; WVTS 65

016D5080

Valve body for water reg.valve, WVH, 3 in

Connection type: Weld flange, Kv value [m³/h]: 80.000, Used for product: WVS 80; WVTS 80

016D5100

Valve body for water reg.valve, WVH, 4 in

Connection type: Weld flange, Kv value [m³/h]: 125.000, Used for product: WVS 100; WVTS 100

View: