Communication module, AK-PI 200
Communication module, AK-PI 200

080Z8521

Function: Ethernet-Danbuss-AKC, Communication type: DANBUSS; RS232; TCP/IP, Power consumption [VA]: 10.0, Further information: AKC Devices(60)AKC Types(20)

Product details

Gross weight 1.04 kg
Net weight 0.65 kg
EAN 5702428143936

 

Application area Data bus converter
Approval C-TICK
CE
Communication type DANBUSS
RS232
TCP/IP
Controller type Protocol Interface (PI)
Display on front No
Equipment
Frequency [Hz] 50/60 Hz
Function Ethernet-Danbuss-AKC
Further information AKC Devices(60)AKC Types(20)
Packing format Single pack
Power consumption [VA] 10 VA
Product accessories Electron. control accessories
Product group I/O and communication modules
Product Language Multi Language
Product name Communication module
Quantity per packing format 1 pc
Serviceable No
Supply voltage [V] DC 24 V
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AK-PI 200

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality