Electrical component, Run capacitor

117-7134

RUN CAPACITOR - "15UF;450V

Product details

Gross weight 0.118 Kg
Net weight 0.118 Kg
EAN 5702424679804

 

Approval VDE
Brand technique Reciprocating accessories
Capacity of capacitor A 15 µF
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Description RUN CAPACITOR - "15UF;450V
Family Electrical component
In scope of WEEE and contain batteries No
Product group Reciprocating accessories
Product Name Description Electrical component
Type Run capacitor
Voltage of capacitor A [V] 450 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality