Reciprocating compressor, SC15G
Reciprocating compressor, SC15G

104G8520

This product has been discontinued.

Refrigerant: R134a; R513A, Segment usage: Refrigeration HT; Refrigeration LT; Refrigeration MT, Compressor power supply [V/Ph/Hz]: 220/1/50 220/1/60

Product details

Gross weight 13.2 kg
Net weight 13.2 kg

 

Application energy level Universal
Applications HBP
LBP
MBP
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 13.5 Ohm
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 13.5 Ohm
Base plate type Universal
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V/Ph/Hz] 220/1/50 220/1/60
Configuration code Single
Cut in current HST [A] 16.2 A
Cut in current LST [A] 20.1 A
Description SC15G
Discharge connection angle [°] 37 °
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 6.2 mm
Discharge connection height [mm] 100 mm
Discharge connection material Copper
Economizer No
Free gas volume [cm3] 1410 cm³
Frequency [Hz] 50/60
Height from baseplate [mm] 203 mm
High value of nominal voltage at 50Hz [V] 230 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 254 V
High value of voltage range at 60Hz [V] 254 V
Length [mm] 255 mm
Liquid injection No
Low value of nominal voltage at 50Hz [V] 220 V
Low value of nominal voltage at 60Hz [V] 220 V
Low value of voltage range at 50Hz [V] 198 V
Low value of voltage range at 60Hz [V] 198 V
LRA HST 60Hz [A] 16.2 A
LRA HST [A] 16.2 A
LRA LST [A] 15.8 A
Main winding resistance for single-phase compressors [Ohm] 5.1 Ohm
Model number SC15G
Motor type CSIR
No. of phases (compressor) 1
No. of phases (fan) 1
Nominal cooling capacity 60 kBTU/h 5.18 kBtu/h
Nominal cooling capacity at 60Hz 1.5 kW
Oil quantity [cm3] 500 cm³
Oil type POE
Packing format Industrial pack
Packing quantity 80
Phase 1
Process connection angle [°] 37 °
Process connection comments Rubber plug
Process connection diameter [mm] 6.2 mm
Process connection height [mm] 183 mm
Process connection material Copper
Refrigerant R134a
R513A
Refrigerant charge [kg] [Max] 1.3 kg
RLA 3.10 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Refrigeration LT
Refrigeration MT
Refrigeration HT
Start capacitor capacitance 80 µF
Suction connection angle [°] 37 °
Suction connection comments Rubber plug
Suction connection diameter [mm] 10.2 mm
Suction connection height [mm] 183 mm
Suction connection material Copper
Swept volume [cm3] 15.28 cm³
Technology Reciprocating
Total height [mm] 209 mm
Type SC
Type designation Compressor
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Voltage 60Hz [V] 220 V
Voltage 60Hz [V] [Max] 240 V
Width [mm] 151 mm
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 125 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality