Accessory, Pressure gauge connection
Accessory, Pressure gauge connection

027B2041

Pressure gauge connector (PMFL/FH), Used for product: ICS; PM

Product details

Gross weight 0.05 kg
Net weight 0.05 kg
EAN 5702422032953

 

Connection size [in] 1/4 in
Connection type Flare
Packing format Multi pack
Product group Liquid level valve spare parts
Product name Mechanical connector
Quantity per packing format 21 pc
Type Accessory
Type designation Pressure gauge connection
Used for product ICS
PM
Used for product comments Not be used in R717 systems

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality