Danfoss Link™ Connect, Adaptertyp: RA; M30, 868.42 MHz
Danfoss Link™ Connect, Adaptertyp: RA; M30, 868.42 MHz

014G0013

Electronic thermostatic radiator valve with opened "Z-Wave", works with non Danfoss controllers

Produktinformation

Bruttovikt 0.23 kg
Nettovikt 0.23 kg
EAN 5013567421497

 

Adaptertyp RA; M30
Applikation Residential (pollution degree 2)
Batteriets livslängd [år] 2 yr
Beskrivning Electronic thermostatic radiator valve with opened "Z-Wave", works with non Danfoss controllers
Bullernivå uppvärmning dB(A) JIS C 9612 <30
Displaytyp LCD with backlight
Effektförbrukning [W] 1.2 W
Godkännanden Z-Wave; CE; EAC
Indikator för svagt batteri Ja
Leverera batterier 2 alkaliska AA-batterier 1,5 V
Motorhastighet [s/mm] 1 s/mm
Omgivande temperatur [°C] [Max] 40 °C
Omgivande temperatur [°C] [Min] 0 °C
Open-window function Yes
Power consumption (standby) [mW] 3 mW
Produktgrupp Radiator thermostat
Reglering PID
Reglertyp värme Radiator thermostat
Safety classification Type 1
Software class A
Spindle movement Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s)
Stand. för godkännande CE-märkning
System integration Danfoss Link™
Sändningsfrekvens [MHz] 868.42 MHz
Temperature measurement interval 1 min
Temperaturinst.område [°C] [Max] 28 °C
Temperaturinst.område [°C] [Min] 4 °C
Termostat Programmable electronic radiator valve controller
Thermostat IP Class 20
Transmission [m] [Max] 30 m
Transporttemperatur [°C] [Max] 65 °C
Transporttemperatur [°C] [Min] -20 °C
Typ Danfoss Link™ Connect
Typ av motor Electromechanical
Water temperature [°C] [Max] 90 °C
Wireless standard Z-wave

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services