Comsys ADF P100, 90A, 690V-TN, IP20

099H0442

P100-90/690_T-E-----20"
The ADF P100 active filter is a wall-mounted harmonic filter available
in protection ratings IP20 and IP21. The HMI is available as a standard
feature. Compatible with VLT®, VACON® and iC7 drives from Danfoss.

Produktinformation

Bruttovikt 158 Kilogram
Nettovikt 150 Kilogram
Volym 193.499 Liter
EAN 5715253137131

 

Options Power options

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality