Serieresistiva värmekablar

Visar 62 produkt(er)

140F1200

DEVIflex™ 6T, 6 W/m, 30.00 m, Matningsspänning [V] AC: 230

E-nummer: 8970600

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Floor heating; Pipe / tank frost protection; Sport fields

140F1201

DEVIflex™ 6T, 6 W/m, 40.00 m, Matningsspänning [V] AC: 230

E-nummer: 8970601

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Floor heating; Pipe / tank frost protection; Sport fields

140F1202

DEVIflex™ 6T, 6 W/m, 50.00 m, Matningsspänning [V] AC: 230

E-nummer: 8970602

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Floor heating; Pipe / tank frost protection; Sport fields

140F1203

DEVIflex™ 6T, 6 W/m, 60.00 m, Matningsspänning [V] AC: 230

E-nummer: 8970603

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Floor heating; Pipe / tank frost protection; Sport fields

140F1204

DEVIflex™ 6T, 6 W/m, 70.00 m, Matningsspänning [V] AC: 230

E-nummer: 8970604

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Floor heating; Pipe / tank frost protection; Sport fields

Visa: