Produktinformation

Bruttovikt 1 Kg
Nettovikt 1 Kg

 

Flöde sekundär [m3/h] [Max] 63 m³/h
In scope of WEEE and contain batteries No
Nominellt tryck, sekundärt [bar] 10 bar
PED-kategori § 4.3
Produktgrupp Accessories substations
Substation version DSP FIX SE - DHW water meter module DN32
Tilloppstemperatur, design [˚C] 55 °C
Tillåten temperatur [°C] [Min] 10 °C
Tryck, sekundär [bar] [Max] 10 bar
Typ Accessories substations
ämnen REACHs kandidatlista Lead (CAS no. 7439-92-1)

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality