Thermostats, e&c Controller
Thermostats, e&c Controller

189F0000

easy&cosy Digital Controller

Produktinformation

Bruttovikt 0.38 kg
Nettovikt 0.38 kg
EAN 5703466236109

 

2-pole switch ja
Beskrivning easy&cosy Digital Controller
Bredd [mm] 86 mm
Display (Ja/Nej) Ja
Element IP Class 30
Färg Vit RAL 9010
Höjd [mm] 86 mm
Matningsspänning [V] AC 230 V
Produktgrupp Thermostats
Resistive load max [A] 13
Standby power consumption [W] [Max] 2 W
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 5 °C
Temperature - room [°C] [Max] 35 °C
Temperature - room [°C] [Min] 5 °C
Typ e&c Controller
Typ av givare NTC
Warranty [Year] 2

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality