MCD50525BT5G4X00CV1
134N9360
Denna produkt har utgått.
MCD50525BT5G4X00CV1
VLT® Soft Starter MCD 500
200–525 V AC, 525 A, IP00
Modellkod:
MCD50525BT5G4X00CV1
VLT® Soft Starter MCD 500 is a total motor starting solution.
Current transformers measure motor current and provide feedback for controlled motor ramp profiles.AAC, the Adaptive Acceleration Control automatically employs the best starting and stopping profile for the application.
VLT® Soft Starter MCD 500
200–525 V AC, 525 A, IP00,
MCD50525BT5G4X00CV1