MCD50245BT5G3X00CV2
134N9345
Denna produkt har utgått.
MCD50245BT5G3X00CV2
VLT® Soft Starter MCD 500
200–525 V AC, 245 A, IP00
Modellkod:
MCD50245BT5G3X00CV2
VLT® Soft Starter MCD 500 is a total motor starting solution.
Current transformers measure motor current and provide feedback for controlled motor ramp profiles.AAC, the Adaptive Acceleration Control automatically employs the best starting and stopping profile for the application.
VLT® Soft Starter MCD 500
200–525 V AC, 245 A, IP00,
MCD50245BT5G3X00CV2