Termix VVX-ID, Type 22-22, Heating controller name: ECL 310,A230.1, DHW controller name: IHPT

144H1458

Product Type: Termix VVX-ID, Type 22-22, 16 bar, 120 °C, IHPT

Product details

Gross weight 35 Kilogram
Net weight 34 Kilogram
Volume 0.186 Cubic meter
EAN 5706561098894

 

Application type Indirect Heating & Instantaneous DHW
CE evaluated Yes
China RoHS compliance Out of scope
Connection direction Top and bottom
Contain batteries No
Cover material White-lacquered steel sheet
Cover option Included
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 430 mm
Depth without cover [mm] 360 mm
Description substation for indirect heating and instantaneous domestic hot water
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name IHPT
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating control type Electronic
Heating Control valve VS2
Heating control valve kvs value [m³/h] 1 m³/h
Heating controller name ECL 310,A230.1
Height with cover [mm] 800 mm
Height without cover [mm] 750 mm
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Brazed copper
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a63f2fa0-0008-40f4-a20e-de40b33a44ec
Station size type Type 22-22
Supply temperature construction [˚C] 120 °C
Supply voltage [V] 230 V
Type Termix VVX-ID
UL evaluated Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 525 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality