Rotary position sensor, DST X510, 60 °, Redundant, 4 - 20 mA

098G1033

Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DR060060HA33A00 0033X00

Product details

Gross weight 0.082 Kilogram
Net weight 0.07 Kilogram
Volume 0.253 Liter
EAN 5715162463611

 

Angle/Channel 1 [°] 60 °
Angle/Channel 2 [°] 60 °
CE evaluated Yes
China RoHS compliance Out of scope
Circuit type Redundant
Contain batteries No
Electrical connection Deutsch
Electrical connection size 6 pin
Electrical connection standard DT04-6P
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Output signal 4 - 20 mA
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CW
SCIP dossier no. a707096f-52fa-4871-9e91-55f08f6518d1
SCIP dossier product name GRA
Specification key DR060060HA33A00 0033X00
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 9 V
Type DST X510

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality