Energy meters, For product type: Generic across portfolio, Adapter for mounting direct sensor R½" to M10x1 (1pc) - incl. copper gasket for flat sealing

087G6075

Product Type: Accessories

Product details

Gross weight 0.058 Kilogram
Net weight 0.04 Kilogram
Volume 0.008 Liter
EAN 5710104051512

 

China RoHS compliance Yes
Connection size R 1/2
M 10 x 1
Connection types Thread
Description Adapter for mounting direct sensor R½" to M10x1 (1pc) - incl. copper gasket for flat sealing
Diameter [mm] 15 mm
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
For product type Generic across portfolio
In scope of WEEE Yes
Packing format Single pack
Packing quantity 1
Pressure nominal [bar] 25 bar
Product group Energy meters
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c78d851c-938f-442b-90a5-1f714e091220
SCIP dossier product name Adapter mounting sensor
Type Accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality