Veeihustid, 2.78 L/h, 60 °, Hollow

030L5631

This product is not available in this store. Please contact your local Customer Service Center.

HX-SS 0.75 gph 60°HR Blister

Product details

Brutokaal 23.27 Gram
Netokaal 23.27 Gram
EAN 5715162907030

 

Approval CE
Capacity [l/h] 2.78 L/h
CE evaluated Yes
CEN Ei
China RoHS compliance Out of scope
Contain batteries No
Definitsioonipunkt [USgal/h] 10 bar tap water
Description HX-SS 0.75 gph 60°HR Blister
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filtritüüp Ei ole
In scope of WEEE No
Kuju Ümar
Label product No
LE anti-drip valve No
Materjali tüüp SnNi coated brass
Pakendi formaat Tööstuspakend
Pritsimismuster Hollow
Pritsimisnurk [°] 60 °
Product group Water nozzles
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 56fdd119-efa3-4e89-91e9-3733a98d3d8e
SCIP dossier product name HX nozzles
spray pattern marking H
Thread 9/16-24 UNEF
Type HX
UL evaluated Out of scope
Võimsus [USgal/h] 0.75 gal/h

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality