Oil Nozzles, SD, 2 gal/h, 7.56 kg/h, 60 °, Solid

030F6032

2.00GAL 60SD

Product details

Gross weight 0.029 Kilogram
Net weight 0.025 Kilogram
Volume 0.016 Liter
EAN 5702425064319

 

Approval CE
Capacity [kg/h] 7.56 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 2 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 2.00GAL 60SD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter mesh 120
Filter type Stainless strainer
LE anti-drip valve No
Material type Steel
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 8a22f537-43f0-416f-ab83-2907fb191ff1
SCIP dossier product name D-Steel Nozzles - SD
Shape Round
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 60 °
Spray pattern Solid
spray pattern marking SD
Type SD
UL evaluated Out of scope

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality