Oil Nozzles, LE, 0.75 gal/h, 2.78 kg/h, 20 °, Solid

030F2416

This product is not available in this store. Please contact your local Customer Service Center.

0.75GAL 20R ROTRIX

Product details

Gross weight 0.056 Kilogram
Net weight 0.052 Kilogram
Volume 0.064 Liter
EAN 5702425023415

 

Approval CE
Capacity [kg/h] 2.78 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.75 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 0.75GAL 20R ROTRIX
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 30
Filter type Sinter
LE anti-drip valve Yes
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. f40c0696-9838-4e28-b663-fc6015ee3e62
SCIP dossier product name OD ROTRIX Nozzle
Shape Conical
Specification point 10 bar, 2.20 cSt, 820 kg/m³
Spray angle [°] 20 °
Spray pattern Solid
spray pattern marking VTB
Type LE
UL evaluated Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality