Brazed plate heat exchanger, BPHE B3-095B, Number of plates: 30

021B9034

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

Podatki o izdelku

Gross weight 19.09 Kilogram
Net weight 17.94 Kilogram
Volume 34.369 Liter
EAN 5702424277048

 

Application Universell
Approval EAC
PED
UL
AS
CRN
RoHS
UA
Brazing material Copper brazing
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Null
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Null
Funktion, obs Null
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 ansl.storlek Null
H5 ansl.typ Null
H6 ansl.storlek Null
H6 ansl.typ Null
In scope of WEEE No
Kategori II
Max working pressure [psi] 435 psi
Max. Working Pressure [bar] 30 bar
Model No. 095B
Number of plates 30
Packing format Single pack
Plate material no. AISI 316L
Plate material no. AISI 316L
Plate pattern L
Produktgrupp Heat exchangers
Produktnamn Lödd plattvärmeväxlare
Q1 conn. size range G2
Q1 conn. type G External thread connection
Q2 conn. size range G2
Q2 conn. type G External thread connection
Q3 conn. size range G2
Q3 conn. type G External thread connection
Q4 conn. size range G2
Q4 conn. type G External thread connection
Q5-ansl., storleksområde Null
Q5-ansl.typ Null
Q6-ansl., storleksområde Null
Q6-ansl.typ Null
Quantity per packing format 1 pc
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R404A
R407C
R444B
R448A
R449A
R450A
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Typ BPHE B3-095B
Typbeteckning B3-095B
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
UL evaluated Yes
ämnen REACHs kandidatlista No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality