Radiator Valves, RA-DV PURE, PURE Dynamic, DN 15, Straight, S

015G0274

VVS: 6677002

PURE Dynamic valve, pressure independent

Product details

Gross weight 0.219 Kilogram
Net weight 0.209 Kilogram
Volume 0.23 Liter
EAN 5715162477199

 

Application 2-pipe system
Connection size in Rp 1/2
Connection size out M26 x 1,5
Connection types Internal thread
Contain batteries No
Description PURE Dynamic valve, pressure independent
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Differential pressure range [bar] [Min] 0.1 bar
Dimension standard S
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow [l/h] [Max] 135 L/h
Flow at setting 1 [l/h] [Max] 10 L/h
Flow at setting 2 [l/h] [Max] 15 L/h
Flow at setting 3 [l/h] [Max] 20 L/h
Flow at setting 4 [l/h] [Max] 35 L/h
Flow at setting 5 [l/h] [Max] 50 L/h
Flow at setting 6 [l/h] [Max] 80 L/h
Flow at setting 7 [l/h] [Max] 100 L/h
Flow at setting N [l/h] [Max] 135 L/h
Flow temperature [°C] [Max] 95 °C
Presetting yes
Product group Radiator Valves
REACH Candidate List substances No
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RA-DV PURE
Valve size DN 15
Valve type PURE Dynamic
Working pressure [bar] [Max] 10 bar

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality