Swedish manifold assemblies, RA-K-VB angle, 400 mm, Watt; Nordic; Korado

013G6602

VVS: 4814707

Konventionell radiator, for Korado/Watt/Nordic

Product details

Gross weight 0.25 Kilogram
Net weight 0.25 Kilogram
EAN 7331541131322

 

Application 2-pipe system
Connection pipe length [mm] 305 mm
Connection to system M22 x 1,5
Contain batteries No
Description Konventionell radiator, for Korado/Watt/Nordic
Design Angle
Differential pressure range [bar] [Max] 0.6 bar
Distance center to center [mm] 40 mm
Flow temperature [°C] [Max] 120 °C
For radiator manufacturers Korado
Nordic
Watt
Kv measuring range 0.04 - 0.50
Kvs values [m³/h] 59 m³/h
Label product Yes
Manufacturer's name Korado
Product group Swedish manifold assemblies
Radiator height [mm] 400 mm
Radiator type Konventionell radiator
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Test pressure [bar] 16 bar
Type RA-K-VB angle
Valve type RA-K-VB
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality