Swedish manifold assemblies, VB Coupling, RA-K-VB, Bottom part

013G3134

VVS: 4814787

RA-K-VB bottom part manifold assembly

Product details

Gross weight 0.068 Kilogram
Net weight 0.068 Kilogram
Volume 0.485 Liter
EAN 5702420081380

 

Application 2-pipe system
Connection to system M22 x 1,5
Contain batteries No
Description RA-K-VB bottom part manifold assembly
Design Bottom part
Differential pressure range [bar] [Max] 0.6 bar
Distance center to center [mm] 40 mm
Flow temperature [°C] [Max] 120 °C
For radiator manufacturers All
Label product Yes
Product group Swedish manifold assemblies
Radiator height [mm] [max] 900 mm
Radiator height [mm] [min] 300 mm
Radiator type Konventionell radiator
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Test pressure [bar] 16 bar
Type VB Coupling
Valve type RA-K-VB
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality