Radiator Valves, RA-N, Normal flow, DN 15, Horizontal angle, S

013G3013

VVS: 4818274

Normal flow valves with presetting

Product details

Gross weight 0.237 Kilogram
Net weight 0.225 Kilogram
Volume 0.272 Liter
EAN 5702420009483

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in Rp 1/2
Connection size out R 1/2
Connection types Internal thread
Contain batteries No
Description Normal flow valves with presetting
Design Horizontal angle
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard S
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kv value at setting 1 [m³/h] 0.04 m³/h
Kv value at setting 2 [m³/h] 0.09 m³/h
Kv value at setting 3 [m³/h] 0.16 m³/h
Kv value at setting 4 [m³/h] 0.25 m³/h
Kv value at setting 5 [m³/h] 0.36 m³/h
Kv value at setting 6 [m³/h] 0.43 m³/h
Kv value at setting 7 [m³/h] 0.52 m³/h
Kv value at setting N [m³/h] 0.73 m³/h
Kvs values [m³/h] 0.9 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 972fb25a-aad7-4155-b11b-6f68491564c8
SCIP dossier product name RA-N & -IN Radiator valve 2
Tailpiece type Metric thread
Test pressure [bar] 16 bar
Type RA-N
Valve size DN 15
Valve type Normal flow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality