Diaphragms, EPDM, Water (AGFW FW510), 80 cm²
003G1457
This product is not available in this store. Please contact your local Customer Service Center.
Diaphragm Size 80 EPDM, AF range
Diaphragm Size 80 EPDM, AF range
Gross weight | 0.135 Kilogram |
Net weight | 0.13 Kilogram |
Volume | 3.267 Liter |
EAN | 5702421814932 |
Gross weight | 0.135 Kilogram |
Net weight | 0.13 Kilogram |
Volume | 3.267 Liter |
EAN | 5702421814932 |
Actuator size [cm²] | 80 cm² |
Contain batteries | No |
Description | Diaphragm Size 80 EPDM, AF range |
Material | EPDM |
Permissible media | Water (AGFW FW510) |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Diaphragms |
Actuator size [cm²] | 80 cm² |
Contain batteries | No |
Description | Diaphragm Size 80 EPDM, AF range |
Material | EPDM |
Permissible media | Water (AGFW FW510) |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Diaphragms |
Proposition 65 |
|
Proposition 65 |
|