The Danfoss DST P110 series pressure transmitter is designed for demanding refrigeration, air conditioning and industrial cooling applications, such as: • Chillers• Transport refrigeration• Commercial refrigeration• Variable speed HVAC• Heat pumps• Variable refrigerant flow (VRF)Drawn from over 30 years of experience with MEMS pressure sensing, the DST P110 offers outstanding performance in a compact and durable stainless-steel package. Running a powerful ARM-based microcontroller, the DST P110 offers diagnostic features and scalable performance features at a competitive price.
Shows 26 product(s)
Pressure transmitter, DST P110, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-2036-LBBF08-0
Pressure transmitter, DST P110, -1 bar - 12 bar, -14.5 psi - 174 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-DH36-LBBF08-0
Pressure transmitter, DST P110, 0 bar - 10.3 bar, 0 psi - 150 psi
Pressure reference: Absolute, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-6026-LBBF08-0
Pressure transmitter, DST P110, 0 bar - 20 bar, 0 psi - 290 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-2336-LBBF08-0
Pressure transmitter, DST P110, 0 bar - 13.8 bar, 0 psi - 200 psi
Pressure reference: Absolute, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-6226-LBBF08-0
Pressure transmitter, DST P110, 0 bar - 30 bar, 0 psi - 435 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-C836-C2BF08-0
Pressure transmitter, DST P110, -1 bar - 34 bar, -14.5 psi - 493 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-DG36-C2BF08-0
Pressure transmitter, DST P110, 0 bar - 27.6 bar, 0 psi - 400 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-CC36-C2BF08-0
Pressure transmitter, DST P110, 0 bar - 50 bar, 0 psi - 725 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-2736-C2BF08-0
Pressure transmitter, DST P110, 0 bar - 34.5 bar, 0 psi - 500 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-6636-C2BF08-0