Solenoid valves

Shows 95 product(s)

180L1035

Solenoid operated valves, VDHT 1 ED NO, Industrial

Flow [gpm] [Max]: 40, Flow [l/min] [Max]: 150, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: NPT, Inlet connection size [in]: 1 in, Outlet connection size [in]: 1 in

180L0088

Solenoid operated valves, VDHT B3 3/4-1/2 NC, Industrial

Flow [gpm] [Max]: 16, Flow [l/min] [Max]: 60, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: BSP, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1/2

180L0090

Solenoid operated valves, VDHT EA 3/4-1/2 NC, Industrial

Flow [gpm] [Max]: 16, Flow [l/min] [Max]: 60, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: BSP, Inlet connection size [in]: 3/4 in, Outlet connection size [in]: 3/8 in

180L0091

Solenoid operated valves, VDHT B5 3/4-1/2 NC, Industrial

Flow [gpm] [Max]: 16, Flow [l/min] [Max]: 60, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: BSP, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1/2

180L0101

Solenoid operated valves, VDHT 3/8 EA NO, Industrial

Flow [gpm] [Max]: 8, Flow [l/min] [Max]: 30, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: BSP, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in

180L0092

Solenoid operated valves, VDHT 3/8 E NC, Industrial

VVS: 4894237

Flow [gpm] [Max]: 8, Flow [l/min] [Max]: 30, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: BSP, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in

180L0094

Solenoid operated valves, VDHT 1/2 E NC, Industrial

VVS: 4894238

Flow [gpm] [Max]: 16, Flow [l/min] [Max]: 60, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: BSP, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 1/2 in

180L0093

Solenoid operated valves, VDHT 3/8 E NO, Industrial

Flow [gpm] [Max]: 8, Flow [l/min] [Max]: 30, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: BSP, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in

180L0095

Solenoid operated valves, VDHT 1/2 E NO, Industrial

Flow [gpm] [Max]: 16, Flow [l/min] [Max]: 60, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: BSP, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 1/2 in

View: