Pressure Transmitters

Shows 401 product(s)

060G1100

Pressure transmitter, MBS 3000, 0 bar - 4 bar, 0 psi - 58 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-1631-A1AB04-0

060G1101

Pressure transmitter, MBS 3000, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-1831-A1AB04-0

060G1102

Pressure transmitter, MBS 3000, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2031-A1AB04-0

060G1103

Pressure transmitter, MBS 3000, 0 bar - 16 bar, 0 psi - 232 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2231-A1AB04-0

060G1104

Pressure transmitter, MBS 3000, 0 bar - 25 bar, 0 psi - 362.5 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2431-A1AB04-0

060G1105

Pressure transmitter, MBS 3000, 0 bar - 40 bar, 0 psi - 580 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2631-A1AB04-0

060G1106

Pressure transmitter, MBS 3000, 0 bar - 60 bar, 0 psi - 870 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2831-A1AB04-0

060G1107

Pressure transmitter, MBS 3000, 0 bar - 100 bar, 0 psi - 1450 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3031-A1AB04-0

060G1109

Pressure transmitter, MBS 3000, 0 bar - 400 bar, 0 psi - 5800 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3631-A1AB04-0

060G1110

Pressure transmitter, MBS 3000, 0 bar - 600 bar, 0 psi - 8700 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3831-A1AB04-0

View: