Oil separators, OUB 1S

040B0029

Return connection type: Solder, ODF, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

Product details

Gross weight 1.128 Kg
Net weight 0.973 Kg
Volume 4.874 Liter
EAN 5702422120971

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
Approval file name REFRIGERANT OIL SEPARATOR 169N
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
Flow direction indicator Engraved OIL/IN/OUT
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [mm] 10 mm
Max. test pressure [bar] 40 bar
Max. test pressure [psig] 580 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -40 °F
Net volume [l] 0.52 L
Netto volume [gal US] 0.14 gal
Oil reservoir vol. [foz US] 3.38 Fluid Ounce US
Oil reservoir vol. [l] 0.1 L
Outlet connection type Solder, ODF
Outlet size [mm] 10 mm
Packing format Multi pack
Product accessories Oil Management assesories
Product group Oil separators
Product Name Description Oil separator
Quantity per packing format 4 pc
Rated cap. R404A/R507A [kW] 3.5 kW
Rated capacity R134a [kW] 2.5 kW
Rated capacity R22 [kW] 3.1 kW
Rated capacity R407C [kW] 4.4 kW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234ze(E)
R1270
R134a
R22
R290
R32
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R454A
R454B
R454C
R455A
R507A
R513A
R600
R600a
Return connection size [mm] 6 mm
Return connection type Solder, ODF
SCIP dossier no. 84665ad6-10fd-4942-be2c-ff8deeb786af
Serviceable OUB spare parts
Type OUB 1S
UK RoHS compliance Out of scope
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality